Altium Designer Pick and Place Locations
C:\Users\a.unterreitmeier\Documents\Projekte\WPC_Demokit_200W_MCU\WE_WPC_001_V06_2018\Altium-Daten\Project Outputs for WE_WPC_001_V06_2018\Pick Place\Pick Place for WE-WPC-001-V06-2018.txt

========================================================================================================================
File Design Information:

Date:       23.07.18
Time:       10:19
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator Comment                       Layer    Footprint             Center-X(mil) Center-Y(mil) Rotation Description                           
R7         "10R0 / 1%"                   TopLayer R_1206                1405.000      1175.000      180      "Thick Film Resistor"                 
R6         "10R0 / 1%"                   TopLayer R_1206                1565.000      1175.000      180      "Thick Film Resistor"                 
C72        2.2uF/25V/X7R                 TopLayer C_0805                2175.000      525.000       90       "Ceramic Capacitor"                   
C71        100pF/50V/NP0                 TopLayer C_0805-LP             799.323       2380.000      90       "Ceramic Capacitor"                   
C70        100pF/50V/NP0                 TopLayer C_0805-LP             515.000       715.000       270      "Ceramic Capacitor"                   
C69        100pF/50V/NP0                 TopLayer C_0805-LP             470.000       2465.000      90       "Ceramic Capacitor"                   
C68        100pF/50V/NP0                 TopLayer C_0805-LP             950.000       725.000       270      "Ceramic Capacitor"                   
T8         IRL60HS118                    TopLayer PQFN-6_2X2            1487.716      1590.000      0        "N-Channel MOSFET"                    
T7         IRL60HS118                    TopLayer PQFN-6_2X2            1487.716      1485.000      0        "N-Channel MOSFET"                    
R67        "100R / 1%"                   TopLayer R_1206                2525.000      712.598       180      "Thick Film Resistor"                 
R66        "4k70 / 1%"                   TopLayer R_0805                2375.000      900.000       360      "Thick Film Resistor"                 
R65        "4k70 / 1%"                   TopLayer R_0805                2250.000      900.000       180      "Thick Film Resistor"                 
R64        "4k70 / 1%"                   TopLayer R_0805                2525.000      495.000       180      "Thick Film Resistor"                 
R63        "4k70 / 1%"                   TopLayer R_0805                2670.000      715.000       180      "Thick Film Resistor"                 
R61        "9k10 / 1%"                   TopLayer R_0805                2700.000      1225.000      270      "Thick Film Resistor"                 
R60        "24k0 / 1%"                   TopLayer R_0805                2700.000      1100.000      90       "Thick Film Resistor"                 
R59        NP                            TopLayer R_0805                2700.000      975.000       270      "Thick Film Resistor"                 
R58        "24k0 / 1%"                   TopLayer R_0805                2850.000      850.000       90       "Thick Film Resistor"                 
R57        "20k0 / 1%"                   TopLayer R_0805                2625.000      1225.000      90       "Thick Film Resistor"                 
J6         "Header 4pos."                TopLayer Pin-Header_4pol.      2715.000      545.000       90       "4 Pos. angled dual socket header"    
IC4        TCA9517DR                     TopLayer SOIC-8                2319.450      700.000       360      "I2C Level Shifting Bus Repeater"     
C67        1uF/50V/X7R                   TopLayer C_0805                2565.000      600.000       270      "Ceramic Capacitor"                   
C66        100nF/50V/X7R                 TopLayer C_0805                2175.000      700.000       270      "Ceramic Capacitor"                   
C65        100nF/50V/X7R                 TopLayer C_0805                2325.000      495.000       360      "Ceramic Capacitor"                   
CE4        1000uF/35V/ATLL-Series        TopLayer WCAP-ELKO_13X25X5X0.6 875.000       2825.000      270      "AL-Elko ATLL-Series"                 
CE5        1000uF/35V/ATLL-Series        TopLayer WCAP-ELKO_13X25X5X0.6 1400.000      2825.000      270      "AL-Elko ATLL-Series"                 
CE6        1000uF/35V/ATLL-Series        TopLayer WCAP-ELKO_13X25X5X0.6 1925.000      2830.000      270      "AL-Elko ATLL-Series"                 
CE7        1000uF/35V/ATLL-Series        TopLayer WCAP-ELKO_13X25X5X0.6 2450.000      2830.000      270      "AL-Elko ATLL-Series"                 
R38        "10k0 / 1%"                   TopLayer R_0805                1050.000      2250.000      270      "Thick Film Resistor"                 
C47        47nF/250V/C0G                 TopLayer C_1812                575.000       1625.000      90       "Ceramic Capacitor"                   
C42        100nF/250V/C0G                TopLayer C_1812                735.000       1625.000      90       "Ceramic Capacitor"                   
C38        100nF/250V/C0G                TopLayer C_1812                895.000       1625.000      90       "Ceramic Capacitor"                   
C36        100nF/250V/C0G                TopLayer C_1812                1055.000      1625.000      90       "Ceramic Capacitor"                   
R56        "20k0 / 1%"                   TopLayer R_0805                2625.000      1100.000      270      "Thick Film Resistor"                 
IC9        IR1161LPBF                    TopLayer TO23-5                575.000       2370.000      180      "Synchronous Rectifier Controller"    
R55        "10k0 / 1%"                   TopLayer R_0805                995.000       2480.000      180      "Thick Film Resistor"                 
R54        "10k0 / 1%"                   TopLayer R_0805                530.000       600.000       180      "Thick Film Resistor"                 
R48        "10k0 / 1%"                   TopLayer R_0805                575.000       2490.000      180      "Thick Film Resistor"                 
D8         LED_green_0805                TopLayer LED_0805_GREEN        1275.000      415.000       270      "LED Green 0805"                      
C64        1nF/50V/X7R                   TopLayer C_0805                1615.000      1300.000      90       "Ceramic Capacitor"                   
C62        1nF/50V/X7R                   TopLayer C_0805                1990.000      1175.000      270      "Ceramic Capacitor"                   
R39        "100R / 1%"                   TopLayer R_0805                2000.000      1280.000      360      "Thick Film Resistor"                 
C48        1nF/50V/X7R                   TopLayer C_0805                2495.000      1280.000      360      "Ceramic Capacitor"                   
R46        "0R00 / 1%"                   TopLayer R_0805                2525.000      1125.000      90       "Thick Film Resistor"                 
R45        "10k0 / 1%"                   TopLayer R_0805                2335.000      1050.000      180      "Thick Film Resistor"                 
R44        "6k80 / 1%"                   TopLayer R_0805                2365.000      1280.000      360      "Thick Film Resistor"                 
IC10       AD8031                        TopLayer TO23-5                2335.000      1165.000      180      "Rail to Rail Op Amplifier"           
C29        33pF/25V/NP0                  TopLayer C_0805-LP             2450.000      1125.000      270      "Ceramic Capacitor"                   
C12        100nF/50V/X7R                 TopLayer C_0805                2220.000      1165.000      90       "Ceramic Capacitor"                   
IC7        IR1161LPBF                    TopLayer TO23-5                950.000       2370.000      180      "Synchronous Rectifier Controller"    
IC6        IR1161LPBF                    TopLayer TO23-5                415.000       725.000       360      "Synchronous Rectifier Controller"    
IC3        IR1161LPBF                    TopLayer TO23-5                825.000       725.000       360      "Synchronous Rectifier Controller"    
C63        1nF/50V/X7R                   TopLayer C_0805                1640.000      1480.000      360      "Ceramic Capacitor"                   
R53        NP                            TopLayer R_0805                2625.000      975.000       90       "Thick Film Resistor"                 
T6         IRL60HS118                    TopLayer PQFN-6_2X2            1487.716      1380.000      360      "N-Channel MOSFET"                    
T5         IRL60HS118                    TopLayer PQFN-6_2X2            1487.716      1275.000      360      "N-Channel MOSFET"                    
IC8        "XMC1302-T038X0064 AB"        TopLayer TSSOP-38              1510.000      900.000       360      "XMC1300 Cortex M0 MCU Series"        
C61        4.7uF/50V/X7R                 TopLayer C_1210                2455.000      1570.000      270      "Ceramic Capacitor"                   
C60        4.7uF/50V/X7R                 TopLayer C_1210                2585.000      1570.000      270      "Ceramic Capacitor"                   
C58        10nF/50V/X7R                  TopLayer C_0805                2095.000      1055.000      360      "Ceramic Capacitor"                   
C54        4.7uF/50V/X7R                 TopLayer C_1210                300.000       2000.000      270      "Ceramic Capacitor"                   
C1         1uF/50V/X7R                   TopLayer C_0805                2475.000      830.000       90       "Ceramic Capacitor"                   
C2         10nF/50V/X7R                  TopLayer C_0805                2775.000      850.000       90       "Ceramic Capacitor"                   
C3         1uF/50V/X7R                   TopLayer C_0805                1805.000      885.000       270      "Ceramic Capacitor"                   
C4         100nF/50V/X7R                 TopLayer C_0805                1875.000      885.000       270      "Ceramic Capacitor"                   
C5         100nF/50V/X7R                 TopLayer C_0805                1735.000      885.000       270      "Ceramic Capacitor"                   
C6         10nF/50V/X7R                  TopLayer C_0805                1300.000      947.402       90       "Ceramic Capacitor"                   
C7         100nF/50V/X7R                 TopLayer C_0805                1225.000      947.402       90       "Ceramic Capacitor"                   
C8         1uF/50V/X7R                   TopLayer C_0805                1150.000      947.402       90       "Ceramic Capacitor"                   
C9         4.7uF/25V/X5R                 TopLayer C_0805                2800.000      750.000       360      "Ceramic Capacitor"                   
C10        4.7uF/25V/X5R                 TopLayer C_0805                2480.000      600.000       270      "Ceramic Capacitor"                   
C11        1nF/50V/X7R                   TopLayer C_0805                2925.000      850.000       270      "Ceramic Capacitor"                   
C13        10nF/50V/X7R                  TopLayer C_0805                1925.000      550.000       270      "Ceramic Capacitor"                   
C14        10nF/50V/X7R                  TopLayer C_0805                1825.000      550.000       270      "Ceramic Capacitor"                   
C15        10nF/50V/X7R                  TopLayer C_0805                1725.000      550.000       270      "Ceramic Capacitor"                   
C16        10nF/50V/X7R                  TopLayer C_0805                1625.000      550.000       270      "Ceramic Capacitor"                   
C17        22nF/50V/X7R                  TopLayer C_0805                1445.000      1945.000      90       "Ceramic Capacitor"                   
C18        10nF/50V/X7R                  TopLayer C_0805                1780.000      1175.000      90       "Ceramic Capacitor"                   
C19        47uF/16V/X7R                  TopLayer C_1210                1622.402      1775.000      90       "Ceramic Capacitor"                   
C20        47uF/16V/X7R                  TopLayer C_1210                1752.402      1775.000      90       "Ceramic Capacitor"                   
C21        100nF/50V/X7R                 TopLayer C_1206                1505.000      1775.000      270      "Ceramic Capacitor"                   
C22        4.7uF/50V/X7R                 TopLayer C_1210                1522.402      2440.000      90       "Ceramic Capacitor"                   
C23        4.7uF/50V/X7R                 TopLayer C_1210                1392.402      2440.000      90       "Ceramic Capacitor"                   
C24        4.7uF/50V/X7R                 TopLayer C_1210                1877.402      2440.000      270      "Ceramic Capacitor"                   
C25        220nF/50V/X7R                 TopLayer C_0805                1445.000      2085.000      90       "Ceramic Capacitor"                   
C26        100nF/50V/X7R                 TopLayer C_0805                1225.000      1075.000      90       "Ceramic Capacitor"                   
C27        4.7uF/50V/X7R                 TopLayer C_1210                225.000       1075.000      90       "Ceramic Capacitor"                   
C28        4.7uF/50V/X7R                 TopLayer C_1210                225.000       825.000       270      "Ceramic Capacitor"                   
C31        1nF/50V/X7R                   TopLayer C_0805                2225.000      2120.000      90       "Ceramic Capacitor"                   
C32        1nF/50V/X7R                   TopLayer C_0805                2350.000      2090.000      360      "Ceramic Capacitor"                   
C33        1nF/50V/X7R                   TopLayer C_0805                2475.000      2120.000      90       "Ceramic Capacitor"                   
C34        100nF/50V/X7R                 TopLayer C_0805                700.000       715.000       90       "Ceramic Capacitor"                   
C35        100nF/50V/X7R                 TopLayer C_0805                685.000       2380.000      270      "Ceramic Capacitor"                   
C37        470pF/100V/C0G                TopLayer C_1206                575.000       1375.000      270      "Ceramic Capacitor"                   
C39        10nF/50V/X7R                  TopLayer C_0805                1687.402      1175.000      90       "Ceramic Capacitor"                   
C40        10nF/50V/X7R                  TopLayer C_0805                1805.000      750.000       90       "Ceramic Capacitor"                   
C41        470pF/100V/C0G                TopLayer C_1206                950.000       1375.000      270      "Ceramic Capacitor"                   
C43        100nF/50V/X7R                 TopLayer C_0805                410.000       600.000       360      "Ceramic Capacitor"                   
C44        100nF/50V/X7R                 TopLayer C_0805                1050.000      2370.000      270      "Ceramic Capacitor"                   
C45        100nF/50V/X7R                 TopLayer C_0805                2150.000      1900.000      270      "Ceramic Capacitor"                   
C46        470pF/100V/C0G                TopLayer C_1206                700.000       1375.000      270      "Ceramic Capacitor"                   
C30        1nF/50V/X7R                   TopLayer C_0805                1825.000      1280.000      180      "Ceramic Capacitor"                   
C49        470pF/100V/C0G                TopLayer C_1206                825.000       1375.000      270      "Ceramic Capacitor"                   
C50        22nF/50V/X7R                  TopLayer C_1206                1325.000      1275.000      360      "Ceramic Capacitor"                   
C51        470nF/50V/X7R                 TopLayer C_1206                1325.000      1380.000      360      "Ceramic Capacitor"                   
C52        470nF/50V/X7R                 TopLayer C_1206                1325.000      1485.000      360      "Ceramic Capacitor"                   
C53        22nF/50V/X7R                  TopLayer C_1206                1325.000      1590.000      360      "Ceramic Capacitor"                   
D4         TS432AILT                     TopLayer TO23-3                2095.000      1165.000      270      "1.24 adj. shunt voltage reference"   
D6         RB400VAM-50                   TopLayer SOD_323HW             737.500       600.000       360      "Schottky Diode 40V/0.5A"             
D7         RB400VAM-50                   TopLayer SOD_323HW             737.500       2490.000      360      "Schottky Diode 40V/0.5A"             
IC1        IFX1763LD-V                   TopLayer PG-TSON-10            2625.000      825.000       90       "Low Noise 500mA LDO"                 
IC2        171032401                     TopLayer TO263-7EP             1788.976      2105.000      270      "Variable Step Down Regulator Module" 
IC5        AD8215YRZ                     TopLayer SOIC-8                2350.000      1935.000      90       "Curent Shunt Monitor"                
J1         "Header 6pos."                TopLayer PIN-HEADER_6POL.      2875.000      1100.000      270      "6 Pos. dual Pin Header"              
J2         "Header 8pos."                TopLayer Pin-Header_8pol.      1775.000      250.000       180      "8 Pos. dual Pin Header"              
J3         "Header 8pos."                TopLayer Pin-Header_8pol.      2275.000      250.000       360      "8 Pos. dual Pin Header"              
J4         "Header 2pos."                TopLayer 691313510002          2755.905      1574.803      90       "2pos. RM 5.08 Horizontal PCB Header" 
J5         "Header 2pos."                TopLayer 691313510002          393.701       1574.803      270      "2pos. RM 5.08 Horizontal PCB Header" 
L1         10uH/1.2A                     TopLayer WE_3020               1702.402      2465.065      360      "SMD Shielded Inductor"               
L2         1180R/100MHz/10A              TopLayer WE-PF_1280            2815.000      2295.000      0        "SMD EMI Suppression Power Ferrite"   
R1         "0R00 / 1%"                   TopLayer R_0805                1150.000      822.402       270      "Thick Film Resistor"                 
R2         "1M00 / 1%"                   TopLayer R_0805                1735.000      750.000       270      "Thick Film Resistor"                 
R3         "4k70 / 1%"                   TopLayer R_0805                1475.000      555.000       270      "Thick Film Resistor"                 
R4         "4k70 / 1%"                   TopLayer R_0805                1375.000      550.000       270      "Thick Film Resistor"                 
R5         "4k70 / 1%"                   TopLayer R_0805                1275.000      550.000       270      "Thick Film Resistor"                 
R8         "1k00 / 1%"                   TopLayer R_0805                1990.000      1045.000      270      "Thick Film Resistor"                 
R9         "10k0 / 1%"                   TopLayer R_0805                1850.000      1175.000      270      "Thick Film Resistor"                 
R10        4k70                          TopLayer R_0805                1075.000      550.000       90       "Thick Film Resistor"                 
R11        "6k80 / 1%"                   TopLayer R_0805                1390.000      1830.000      360      "Thick Film Resistor"                 
R12        "100k / 1%"                   TopLayer R_0805                1447.402      2240.000      90       "Thick Film Resistor"                 
R13        "75k0 / 1%"                   TopLayer R_0805                1367.402      2240.000      90       "Thick Film Resistor"                 
R14        "2k20 / 1%"                   TopLayer R_0805                1300.000      1075.000      270      "Thick Film Resistor"                 
R15        "10k0 / 1%"                   TopLayer R_0805                1920.000      1175.000      90       "Thick Film Resistor"                 
R16        "1k30 / 1%"                   TopLayer R_0805                1365.000      1945.000      270      "Thick Film Resistor"                 
R17        "15k0 / 1%"                   TopLayer R_0805                1365.000      2085.000      90       "Thick Film Resistor"                 
R18        "2k20 / 1%"                   TopLayer R_0805                1150.000      1075.000      270      "Thick Film Resistor"                 
R19        "NTC Thermistor 10K J62B4500" TopLayer S_0805                1025.000      1075.000      270      "NTC Thermistor 10K J62B4500"         
R20        0R005/3W                      TopLayer R_2512                2350.000      2400.000      360      "Current Sense Resistor 3W"           
R21        "470R / 1%"                   TopLayer R_0805                2310.000      2200.000      90       "Thick Film Resistor"                 
R22        "470R / 1%"                   TopLayer R_0805                2390.000      2200.000      90       "Thick Film Resistor"                 
R23        "1k00 / 1%"                   TopLayer R_0805                950.000       850.000       90       "Thick Film Resistor"                 
R24        "1k00 / 1%"                   TopLayer R_0805                470.000       2340.000      90       "Thick Film Resistor"                 
R25        "1M00 / 1%"                   TopLayer R_0805                1850.000      1045.000      90       "Thick Film Resistor"                 
R26        "1M00 / 1%"                   TopLayer R_0805                1780.000      1045.000      90       "Thick Film Resistor"                 
R27        "10R0 / 1%"                   TopLayer R_1206                825.000       870.000       180      "Thick Film Resistor"                 
R28        "10R0 / 1%"                   TopLayer R_1206                555.000       2235.000      180      "Thick Film Resistor"                 
R29        "10k0 / 1%"                   TopLayer R_0805                700.000       840.000       270      "Thick Film Resistor"                 
R30        "10k0 / 1%"                   TopLayer R_0805                685.000       2255.000      90       "Thick Film Resistor"                 
R31        "43k0 / 1%"                   TopLayer R_0805                1920.000      1045.000      270      "Thick Film Resistor"                 
R32        "43k0 / 1%"                   TopLayer R_0805                1875.000      750.000       270      "Thick Film Resistor"                 
R33        "1k00 / 1%"                   TopLayer R_0805                585.000       715.000       270      "Thick Film Resistor"                 
R34        "1k00 / 1%"                   TopLayer R_0805                800.000       2255.000      90       "Thick Film Resistor"                 
R35        "10R0 / 1%"                   TopLayer R_1206                455.000       870.000       360      "Thick Film Resistor"                 
R36        "10R0 / 1%"                   TopLayer R_1206                930.000       2235.000      180      "Thick Film Resistor"                 
R37        "10k0 / 1%"                   TopLayer R_0805                585.000       850.000       270      "Thick Film Resistor"                 
R47        "1k00 / 1%"                   TopLayer R_0805                2245.000      1280.000      180      "Thick Film Resistor"                 
R40        "10k0 / 1%"                   TopLayer R_0805                1615.000      1580.000      270      "Thick Film Resistor"                 
R41        "4k70 / 1%"                   TopLayer R_0805                1175.000      550.000       270      "Thick Film Resistor"                 
T1         BSZ070N08LS5                  TopLayer TSDSON-8_FL           573.750       2049.567      90       "N-Channel MOSFET"                    
T2         BSZ070N08LS5                  TopLayer TSDSON-8_FL           761.250       1100.000      270      "N-Channel MOSFET"                    
T3         BSZ070N08LS5                  TopLayer TSDSON-8_FL           948.750       2050.000      90       "N-Channel MOSFET"                    
T4         BSZ070N08LS5                  TopLayer TSDSON-8_FL           451.250       1100.000      270      "N-Channel MOSFET"                    
R42        "10k0 / 1%"                   TopLayer R_0805                1640.000      1400.000      180      "Thick Film Resistor"                 
R43        "10k0 / 1%"                   TopLayer R_0805                950.000       600.000       270      "Thick Film Resistor"                 
C55        47uF/16V/X7R                  TopLayer C_1210                2012.402      1775.000      90       "Ceramic Capacitor"                   
C56        47uF/16V/X7R                  TopLayer C_1210                1882.402      1775.000      90       "Ceramic Capacitor"                   
C57        4.7uF/50V/X7R                 TopLayer C_1210                2007.402      2440.000      270      "Ceramic Capacitor"                   
C59        4.7uF/50V/X7R                 TopLayer C_1210                300.000       2275.000      90       "Ceramic Capacitor"                   
D5         LED_green_0805                TopLayer LED_0805_GREEN        1075.000      415.000       90       "LED Green 0805"                      
D1         LED_red                       TopLayer LED_0805_RED          1475.000      415.000       270      "LED Red 0805"                        
D2         LED_blue                      TopLayer LED_0805_BLUE         1175.000      415.000       270      "LED blue 0805"                       
D3         LED_green                     TopLayer LED_0805_GREEN        1375.000      415.000       270      "LED Green 0805"                      
C73        68uF/25V_PSLC-Series          TopLayer WCAP_PSLC_8x11.7      2050.000      1500.000      180      "Polymer-Elko PSLC-Series"            
R49        "10k0 / 1%"                   TopLayer R_0805                1925.000      425.000       90       "Thick Film Resistor"                 
R50        "10k0 / 1%"                   TopLayer R_0805                1825.000      425.000       90       "Thick Film Resistor"                 
R51        "10k0 / 1%"                   TopLayer R_0805                1725.000      425.000       90       "Thick Film Resistor"                 
R52        "10k0 / 1%"                   TopLayer R_0805                1625.000      425.000       90       "Thick Film Resistor"                 
